text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Thrust pad
Version 1
set
Version 2
for power clamps compact
B=Length/Width
31,5
L= length/ width
16,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The integrated magnets enable the pads to be quickly and easily added as attachments to the existing thrust pads on the compact power clamp.
Material
Forms A to C - stainless steel.
Form D - plastic.
Scope of delivery
Set consists of 1 of each pad Forms A - D.
Drawing reference
A) serrated
B) cross prism
C) lengthways prism
D) smooth
Accessory
Power clamp compact 04627.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought