text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Power clamp
Version 1
short version
Version 2
single
Main material
QT steel
Surface finish body
galvanised
Main colour
black
B=Length/Width
54
D3=Thread
M8
D=Thread
M12
H=Height
36
L3= length
76
L= length/ width
95
A max.
82
A min.
12
B1
18
Clamping force kN
32
D1
13
D2
M16
H1
78
H2
6-50
L1
12
L2
20
SW
8
Slot width
14
Tightening torque M1 Nm
120
Tightening torque M2 Nm
70
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Forged, black galvanised.
Note
We recommend the use of screw paste to reduce wear on the adjusting screw.
The height of the power clamp can also be increased with the riser. A riser is not supplied with the 44 kN and 60 kN power clamps.

Supplied with clamping element, support element, DIN 508 slot key and grade 12.9 bolt.
Application
The height of the clamping arm can be infinitely adjusted using the adjustment screw and the workpiece can then be clamped.
Advantages
- Very high clamping forces 22-60 kN
- Low construction height.
- Simple assembly of the elements.
- Enables quick and uncomplicated clamping.
- Height and length infinitely adjustable.
- Use in 12-28 mm T-slots or M10, M12, M16, M18, M20, M24 grid systems.
- Thrust pad available in smooth and serrated versions.
Advantages
- Very high retaining forces of 30–49 kN.
- Low height.
- Simple element assembly.
- Enables very fast, simple clamping.
- Infinitely adjustable height and length.
- Use in 14-28 mm T-slots or M12, M16, M20 grid systems.
- Thrust pad available in smooth and serrated versions.
Accessory
Riser 04630.
Thrust pad stainless steel 04631.
Thrust pad plastic 04631-01.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought