Hook clamp with ground shank QT steel black oxidised 04372-316150
- Collar, ground toleranced dimension
- Application sectors: machine construction, toolmaking, fixture construction
- For clamping any workpiece and component
- Low space requirement
Sales unit
€88.80
plus sales tax
Added to your shopping cart
Designation
Hook clamp
Version 1
with ground shank
Form
C
Main
material
QT steel
Surface finish
body
black oxidised
D=diameter
32
H=Height
101
B
22
D1
36
D2
M12
F
max. kN
31
H1
75
H2
39
H3
15
H4
16
H5
max.
clamping range
15
L
38
R
50
Socket
head screw
DIN 912
M16x85
Tightening
torque
max. Nm
150
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel, tempered.
Version
Black oxidised. Shaft OD ground.
Note
The stated clamping forces (F max.) and tightening torques are valid within the stated clamping ranges (H5).
Advantages
Compact design for use in the tightest of spaces
Diverse versions and sizes
Diverse versions and sizes
Accessory
Hook clamp holders 04375.
Hook clamp holders 04379.
Extensions for jack screws 04378.
Hook clamp holders 04379.
Extensions for jack screws 04378.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.