Szorítóhorog vállal edzett acél 04371-108
- Ideal for clamping jobs where parts are inserted from above
- Manual operation
Mennyiségi egység
€90.87
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Szorítóhorog
Kivitel 1
vállal
Kivitel 2
excenterkarral
Alaptest
anyaga
edzett acél
D1=Átmérő
20
D=Menet
M8
A
70,4
B
21,5
D2
M6x0,5
F
kN
4
H
56
H1
60
H2
53
H3
10
Kézi
erő
FH N
120
L
9
L1
9
L2
8
Löket
S
1,2
P
8
R
30
SW
17
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Body and hook clamps QT steel.
Handle cast aluminium EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305 Stud steel.
Version
Body and hook clamp tempered and black oxidised.
Handles, black powder-coated.
Thrust washer, black.
Hinge pin and stud bright.
Handles, black powder-coated.
Thrust washer, black.
Hinge pin and stud bright.
Note
Ideal for clamping where the parts are to be inserted from above as the hook can be swivelled out of the way.
The exact clamping height is set by the fine thread on the stud using a screwdriver. This setting can be secured with the locking screw. The length S corresponds to the cam travel.
The exact clamping height is set by the fine thread on the stud using a screwdriver. This setting can be secured with the locking screw. The length S corresponds to the cam travel.
Drawing reference
1) Locking screw for pin
2) Screw for fine adjustment of lever
2) Screw for fine adjustment of lever
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.