text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Hook clamp
Version 1
with collar
Version 2
with cam lever
Main material
QT steel
D1=Diameter
20
D=Thread
M6
A
70,4
B
21,5
D2
M6x0,5
F kN
4
H
56
H1
60
H2
53
H3
10
Hand force FH N
120
L
9
L1
9
L2
8
P
20
R
30
SW
17
Travel S
1,2
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Body and hook clamps QT steel.
Handle cast aluminium EN AC-46200.
Thrust washer plastic PA 66 GF 35-X fibreglass reinforced.
Hinge pin stainless steel 1.4305 Stud steel.


Version
Body and hook clamp tempered and black oxidised.
Handles, black powder-coated.
Thrust washer, black.
Hinge pin and stud bright.
Note
Ideal for clamping where the parts are to be inserted from above as the hook can be swivelled out of the way.

The exact clamping height is set by the fine thread on the stud using a screwdriver. This setting can be secured with the locking screw. The length S corresponds to the cam travel.
Drawing reference
1) Locking screw for pin
2) Screw for fine adjustment of lever
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak