text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Compact clamp
Main material
aluminium
Component material
mild steel
B=Width
32
H=Height
43
L=Length
53
B1
11
Clamping force kN
5
D
M8
H1
17
H2
30
L1
27
L2
11
L3
29
SW
4
Size
1
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing aluminium.
Clamping lever hardened steel.
Clamping screw grade 10.9.
Version
Housing bright, clamping lever ground and black oxidised.
Note
The clamping arm of this compact clamp is fully retractable.
Technical benefits:
- unhindered workpiece changes.
- infinitely variable adjustment.
- high self-locking clamping force.
- variable height assembly (riser blocks see 04626).
- high clamping force without great effort.
- clamp also suitable as stop.
On request
Longer tightening arm (L1).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought