text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Chock clamp
Version 1
hexagon
Version 2
variable
Form
B
Main material
mild steel
D=Thread
M12
Clamping force kN
18
Distance A by face No.
7/18, 8/19, 9/20, 10/21, 11/22, 12/23
H
10
H1
22
S (cam travel)
1
UNSPSC Code
31162800
Version
serrated
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Cam screw steel tempered to 10.9.
Hexagon washer mild steel.
Version
Cam screw black oxidised.
Hexagon washer hardened and black oxidised.
Note
Theses unequal hexagon fixture clamps can minimise the cost of clamping in fixtures. The clamping range can be altered up to 17 mm from the same tapped hole. Simply rotate the hexagon washer.
On request
Replacement cam screws.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought