text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Cam screw
Kivitel 1
körmös alátétekkel
Kivitel 2
szorítókarral
Alaptest anyaga
edzett acél
Alaptest színe
feketésszürke, RAL 7021
Komponens anyaga
edzett acél
Surface finish component
black oxidised
A1=Handle length
110,3
A=Handle length
96,8
H3=handle height
72,3
L=thread length
25
X=thread
M12
B
14,1
Clamping force kN
1,7
D1
25,4
H
53
H2
37,6
H4
78
H5
9,5
H6
20
Méret
4
S
12,7
S1 (travel)
2,03
Tightening torque max. Nm
15
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Cam screw QT steel.
Knife edge washer case-hardening steel.
Clamping lever high-performance thermoplastic, fibreglass reinforced.
Version
Cam screw black oxidised.
Knife edge washer hardened and anodised.
Clamping lever black grey RAL 7021.
Note
Cam screws with clamping levers can be used in a variety of ways for tool-free clamping. The the integrated clamping lever enables many elements to be rapidly clamped. The hardened knife edge washer is suitable for clamping rough pieces (saw cut stock, castings, forgings etc).
Not designed for clamping hardened materials with the torque specified. Even entire subplates can be equipped by using several cam screws with clamping lever.

Clockwise rotation is recommended for clamping. The marking on the cam screw should be on the right after clamping. (Screw in the cam screw as far as it will go, then turn it back one turn).

”S” = Distance from the workpiece to the screw centre (clamping screw).
Assembly
Clamping process:
1. Screw in the cam screw as far as it will go.
2. Screw the cam screw back one turn.
3. Position the workpiece.
4. Turn the cam screw clockwise to clamp the workpiece. (The marking on the cam screw should be on the right after clamping).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak