text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Fixture clamp
Form
A
Form definition
without clamping plate
Main material
QT steel
Surface finish body
black oxidised
D1=Thread
M6
D=diameter
10
H=Height
5
L=Length
5
SW=key width
4
A
5,9
Clamping force kN
2,2
H1
9
L1
6,8
Tightening torque max. Nm
7,4
Travel S
1,8
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Black oxidised.
Note
Dimension A refers to the distance from the workpiece to screw centre (cam screw).

Form B with clamp plate is recommended to minimise scratches on the workpiece.
Advantages
- Compact design
- Quick and easy clamping of components
Drawing reference
(1) clamping plate
Accessory
Clamping plate 04431-15.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak