Clamp strap open-U QT steel 04130-08
- Large adjustment range
- Flexible application
- Application sectors: machine construction, toolmaking, fixture construction
- For clamping any workpiece and component
Sales unit
€15.74
plus sales tax
Added to your shopping cart
Designation
Clamp strap
Version 1
open-U
Version 2
with lug
Main
material
QT steel
A=Height
15
B2=Width
30
L1= length
100
B1
9
B3
16
L2
32
L3
18
UNSPSC Code
31162800
for
screw
M8
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel or EN AW-7022.
Version
Steel painted.
Aluminium bright.
Aluminium bright.
Note
When using spherical washers use the wide series 07420 Form G.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.