Clamp strap open-U QT steel 04110-10
- Large adjustment range
- Flexible application
- Application sectors: machine construction, toolmaking, fixture construction
- For clamping any workpiece and component
Sales unit
€10.20
plus sales tax
Added to your shopping cart
Designation
Clamp strap
Version 1
open-U
Form
A
Main
material
QT steel
A=Height
20
B2=Width
31
L1= length
100
B1
11
B3
10
B4
5
UNSPSC Code
31162800
for
screw
M10
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Painted
Note
With concave washers, use the wide series 07420 form G.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.