text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamp strap
Main material
QT steel
B=Width
32
H=Height
20
L=Length
125
B1
12,5
D
11
D1
10
F kN
27,8
H1
10
L1
105
L2
10
L3
24
L4
12
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel 1.1191
Version
Black oxidised.
Note
Suitable hinge pins see 04520.
Use hexagon nut 07260 to clamp.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought