text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamp strap
Version 1
cranked
Main material
QT steel
A=Total length
110
B
36
B1
21
B2
13
B3
29,5
C
27
D
102
E
29
F
16
G
54
H
27
H1
16
H3
15
H4
5
H5
7
J
4
K
15
L
110
L1
67
L2
25
L3
8
L4
9
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel 1.7225
Version
Tempered to 1000 N/mm², black oxidised.
Note
For suitable supports and adjustable rest pads, see 02130 and 02150.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought