Hinge pin with retaining ring steel tempered, ground, bright 04250-081
- Application sector: Assembly fixtures
- Ground OD
- High dimensional accuracy
- Suitable for use as spare part
- Matching circlips included
Mennyiségi egység
€3.13
hozzáértve Áfa
A Ön kosarába behelyezve
Designation
Hinge pin
Version 1
with retaining ring
Main
material
steel
Surface finish
body
tempered, ground, bright
Component
material
steel
Surface finish
component
phosphated
D1=Diameter
8
L=Length
20
D2
7,6
D3
15,2
L1
16
M1
0,9
N min.
1,1
Packaging unit
komplet
Steel code
1.0503
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Steel or stainless steel.
Version
Steel version:
tempered to 1000 - 1200 N/mm², black oxidised.
Stainless steel version:
tempered to 900 - 1050 N/mm², bright.
tempered to 1000 - 1200 N/mm², black oxidised.
Stainless steel version:
tempered to 900 - 1050 N/mm², bright.
Note
For use with:
Single cam levers 04290 and 04310.
Eye bolts 07180 and 07181.
Clevis 07620.
Single cam levers 04290 and 04310.
Eye bolts 07180 and 07181.
Clevis 07620.
Advantages
Ground OD.
High dimensional accuracy.
Suitable for use as spare part.
Matching circlips included.
High dimensional accuracy.
Suitable for use as spare part.
Matching circlips included.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.