text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Product description
These 4-sided stops are flexible support and stop elements that can be used in various machining applications.
With the aid of these stops, workpieces can be precisely positioned and aligned at defined levels via the integrated steps.
Single or multiple clamping can be realised with the stops.
Material
Steel.
Version
Hardened, black oxidised.
Note
The Form A 4-sided stops can be used on grid systems.
The Form B 4-sided stops can be used on grid and T-slot systems.
Assembly
The 4-sided stops are positioned and fastened using shoulder screws (M12, M16) on grid systems and T-slot keys and cap screws on T-slot systems (14, 18, 22).
Scope of delivery
Form A
System size M12:
1x body stop
1x reducer bush for M12 shoulder screw (single)
2x reducer bushes for M12 shoulder screw (double)

System size M16:
1x body stop

Form B
System size M12:
1x body stop
2x reducer bushes for M12 shoulder screw
2x T-slot keys

System size M16:
1x body stop
2x T-slot keys
Accessory
Shoulder screws 07533.
Cap screws 07160.

Other customers also bought