text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Seating ledges
Version 1
adjustable
Main material
QT steel
Main colour
black oxidised
D=Thread
M12
H=Height
40
B
38
B1
13
H1
27
L
140
L1
90
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered, black oxidised.
Contact faces ground.
Note
The tapped hole is for mounting fixture components.
The slot allows the riser to be set in any desired position.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought