Rest pad adjustable QT steel hardened and black oxid finish 02150-121
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, toolmaking
- For supporting workpieces and fixtures
- Surface hardened
Sales unit
€13.65
plus sales tax
Added to your shopping cart
Designation
Rest pad
Version 1
adjustable
Version 2
with locknut
Main
material
QT steel
Surface finish
body
hardened and black oxid finish
D1=Outside diameter
12
D=Thread
M12
H=Height
95
E
21,9
F
ca.N
6100
H1
50
H2
80
H3
max.
77
H3
min.
51
H4
6
Kind of fastening
external thread
R
16
SW
19
Seat form
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel 1.1181.
Version
Surface hardened, black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.