text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Rest pad
Form
C
Main material
QT steel
Surface finish body
tempered, black oxidised
D1=Outside diameter
6
D=Thread
M6
H=Height
12,5
SW=key width
11
D2
5
E
3
Kind of fastening
internal thread
P
4
Seat form
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Note
Rest pads are for supporting machined and non-machined parts. They can also be used as stops and thrust pads in fixtures and toolmaking.
Studs or grub screws can be screwed and glued into the tapped hole D to make a rest pad with external thread.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak