text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Locating pin
Version 1
long
Form
C
Main material
tool steel
Surface finish body
hardened and ground
D1=Pin diameter
8
D2=Pin diameter
6
H=Height
17,4
B
2,5
G
M2,5
H1
6
H2
7,4
Kind of fastening
precision diameter
R
2,5
Seat form
round
T
5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened and ground (HRC 60 ±2).
Note
The locating pins are designed to make the joining process easier. Used in combination with hardened locating bushes 02026, they enable exact, low-wear, and fast changes of the workpiece.

Versions D1 = 5 and D1 = 6 do not have an internal thread.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought