Foot QT steel black oxidised 02030-12
- Simple assembly
- High stability
Sales unit
€2.90
plus sales tax
Added to your shopping cart
Designation
Foot
DIN
DIN 6320
Form
A
Main
material
QT steel
Surface finish
body
black oxidised
B=Thread length
20
D=Diameter support
15
G=thread / for thread
M12
H=Height
25
SW=key width
19
E
21,9
Kind of fastening
external thread
Seat form
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel 1.1172.
Version
Black oxidised.
Note
Rest pads 02010 and 02020 can also be used as feet.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.