Subplate with grid holes GJL300 01148-2166363
- Base element for system construction
- Hardened locating and tapped bushes
- Grid spacing 50 mm
- Ground support and clamping faces
- Suitable for DIN and JIS standard machine tables
Sales unit
€3,223.00
plus sales tax
Added to your shopping cart
Designation
Subplate
Version 1
with grid holes
Form
B
Main
material
GJL300
D1=Thread
M16
D3=Fastening hole
M16
D4=Fastening hole
M16
D=Reamed hole
16
H=Height
50
L=Length
630
N1=No. of
grid holes
139
NB=
No. across
11
NL=No.
lengthwise
11
L2
500
L3
400
L4
200
L5
315
L6
200
L7
100
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
GJL 300.
Version
Support and mounting surfaces ground
Note
Grid spacing 50 ±0.02 mm.
Plates with grid holes are used for constructing modular fixtures. These plates are positioned and fastend directly on machine tables.
The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
The subplates conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Plates with grid holes are used for constructing modular fixtures. These plates are positioned and fastend directly on machine tables.
The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
The subplates conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference
1) grid hole
2) hole for DIN 912 cap screw (D3/D4)
2) hole for DIN 912 cap screw (D3/D4)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.