Subplate with grid holes GJL300 01148-2128080
- Base element for system construction
- Hardened locating and tapped bushes
- Grid spacing 50 mm
- Ground support and clamping faces
- Suitable for DIN and JIS standard machine tables
Mennyiségi egység
€4,802.00
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Paletta
Kivitel 1
raszterfuratokkal
Alak
B
Alaptest
anyaga
GJL300
D1=Menet
M12
D3=Rögzítőfurat
M16
D4=Rögzítőfurat
M16
D=Illesztett furat
12
H=Magasság
50
L=Hossz
800
N1=Raszterfuratok
száma
237
NB=Darabszám
keresztirányban
15
NL=Darabszám
hosszirányban
15
L10
320
L2
640
L3
600
L4
400
L5
400
L6
300
L7
135
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Leírás
Material
GJL 300.
Version
Support and mounting surfaces ground
Note
Grid spacing 50 ±0.02 mm.
Plates with grid holes are used for constructing modular fixtures. These plates are positioned and fastend directly on machine tables.
The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
The subplates conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Plates with grid holes are used for constructing modular fixtures. These plates are positioned and fastend directly on machine tables.
The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
The subplates conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference
1) grid hole
2) hole for DIN 912 cap screw (D3/D4)
2) hole for DIN 912 cap screw (D3/D4)
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.