Baseplate with flange grey cast iron 01180-01
- With guide slot for alignment
- Machined surface
- Various dimensions
Sales unit
€276.35
plus sales tax
Added to your shopping cart
Designation
Baseplate
Version 1
with flange
Main
material
grey cast iron
B=Width
166
L=Length
240
B1
160
B2
56
L1
200
L2
160
L3
65
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
GJL 250 annealed.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.