Baseplate with grid holes GJL300 01126-10-21660050
- Base element for system construction
- Grid spacing 50 mm
- Hardened locating and tapped bushes
- Ground support and clamping faces
Mennyiségi egység
€2,280.00
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Alaplap
Kivitel 1
raszterfuratokkal
Kivitel 2
kör
Alak
B
Alaptest
anyaga
GJL300
D1=Menet
M16
D2=Külső átmérő
600
D4=Rögzítőfurat
M16
D=Illesztett furat
16
H=Magasság
50
N1=Raszterfuratok
száma
96
NB=Darabszám
keresztirányban
11
NL=Darabszám
hosszirányban
11
L2
400
L6
500
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Leírás
Material
GJL 300.
Version
Support and mounting surfaces ground
Note
Grid spacing 50 ±0,02 mm.
Round baseplates with grid holes are used for setting up modular fixtures. These baseplates are positioned and mounted directly on machine tables.
The aligning holes are used to align the baseplate on the machine table.
Please order locating pins to locate the baseplates separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Round baseplates with grid holes are used for setting up modular fixtures. These baseplates are positioned and mounted directly on machine tables.
The aligning holes are used to align the baseplate on the machine table.
Please order locating pins to locate the baseplates separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
On request
other dimensions.
Drawing reference
1) grid hole
2) hole for DIN 912 cap screw (D4)
2) hole for DIN 912 cap screw (D4)
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.