text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamping cube
Version 1
with T-slot
Form
C
Main material
GJL300
BN=Slot width
14
D2=Internal diameter
25
D3=Fastening hole
M16
D4=Fastening hole
M16
D5=Thread
M16
H4=height
30
H=Height
700
L9=distance T-slots
125
L=Length
630
NB= No. across
4
H1
50
H3
18
L1
350
L11
25
L2
500
L3
400
L5
315
L6
200
L7
100
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 300.
Version
Support and mounting surfaces precision machined
Note
Clamping cubes with T-slots are used for constructing modular fixtures on horizontal machines.
The precise longitudinal and transverse slot spacing ensures very high repeat clamping accuracy.
The clamping cubes conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference
1) hole for DIN 912 cap screw (D3/D4)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak