text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Angle plate
Version 1
without slot
Main material
grey cast iron
B=Width
400
H=Height
750
L=Length
700
L1
600
S
80
S1
40
UNSPSC Code
31161513
X
40
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 250 annealed.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak