Angle plate without slot grey cast iron 01250-100125
- Base element for system construction
- Precision-machined clamping and reference surface
- GJL 250 low-stress annealed
Sales unit
€135.68
plus sales tax
Added to your shopping cart
Designation
Angle plate
Version 1
without slot
Main
material
grey cast iron
B=Width
100
H=Height
125
L=Length
100
L1
40
S
20
S1
10
UNSPSC Code
31161513
X
10
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
GJL 250 annealed.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.