Angle plate with grid holes GJL300 01251-212402840
- Base element for system construction
- Hardened locating and tapped bushes
- Grid spacing 50 mm
- Precision-machined support and clamping faces
- Compatible with basic elements with grid holes
Sales unit
€1,651.00
plus sales tax
Added to your shopping cart
Designation
Angle plate
Version 1
with grid holes
Version 2
single sided
Form
B
Main
material
GJL300
B=Width
280
D1=Thread
M12
D=Reamed hole
12
H=Height
400
L=Length
400
N1=No. of
grid holes
56
NB=
No. across
6
NL=No.
lengthwise
7
B2
90
B3
160
H1
30
H2
75
L2
320
L8
40
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
GJL 300.
Version
Support and mounting surfaces precision machined
Note
Grid spacing 50 ±0.02 mm.
Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. These angle plates with grid holes provide a quick and economic method of clamping workpieces with standardised clamping elements. The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
Ring bolts for hoisting are supplied.
Please order protection plugs to plug unused grid holes separately.
Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. These angle plates with grid holes provide a quick and economic method of clamping workpieces with standardised clamping elements. The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
Ring bolts for hoisting are supplied.
Please order protection plugs to plug unused grid holes separately.
Drawing reference
1) grid hole
2) hole for DIN 912 cap screw
2) hole for DIN 912 cap screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.