text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Angle plate
Version 1
with grid holes
Version 2
single sided
Form
B
Main material
GJL300
B=Width
280
D1=Thread
M12
D3=Fastening hole
M12
D=Reamed hole
12
H=Height
500
L=Length
100
N1=No. of grid holes
18
NB= No. across
8
NL=No. lengthwise
4
No. of fastening holes
10
UNSPSC Code
31161515
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 300.
Version
Support and mounting surfaces precision machined
Note
Grid spacing 50 ±0.02 mm.
Tombstones are used for the vertical positioning and mounting of workpieces and fixtures. The shoulder screws 07533 are used to position and fasten the tombstones on the grid plates 01126 or subplates 01148.
Size M12 tombstones are fastened using shoulder screws 07533-112065.
Size M16 tombstones are fastened using shoulder screws 07533-116065.
Please order protection plugs to plug unused grid holes separately.
Drawing reference
1) grid hole
2) hole for shoulder screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak