Pneumatikus henger double-acting aluminium 12001-0400502
- Double-acting
- Flexible damping integrated on both sides
- T-sensor slots for fastening the proximity switch
- Suitable for clamping tasks with short strokes
Mennyiségi egység
€86.98
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Pneumatikus henger
Kivitel 1
kettős hatású
Kivitel 2
külső menet
DIN ISO
DIN ISO 21287
Terméktípus
kompakt henger
Alaptest
anyaga
alumínium
Komponens
anyaga
nemesacél
F6=Dugattyúerő
6 barnál
(N)
754
F6=Visszahúzó erő
6 bar-nál
(N)
687
A
38
B
57,2
D
M10x1,25
D1
12
D3
M6
D4
5,2
D5
9
D6
6
Henger-Ø
40
L
95±0,7
L1
19
L2
7
Löket
S
50
P
G1/8
P2
7,5
SW
10
T
15
T1
4,2
T2
2
UNSPSC Code
31161533
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Leírás
Material
Cylinder tube: aluminium.
End cover: die-cast aluminium.
Piston rod: stainless steel 1.4301 (from cylinder Ø 32 mm 1.4021).
Piston and piston rod seal: polyurethane.
Version
Cylinder tube: anodised.
Endcap: bright.
Piston rod: bright.
Endcap: bright.
Piston rod: bright.
Note
Double-acting pneumatic cylinder acc. to DIN ISO 21287. Piston rod with external thread, position detection for proximity switch and elastic damping on both sides.
With their compact dimensions, the compact cylinders are particularly suitable for use where installation space is limited.
With their compact dimensions, the compact cylinders are particularly suitable for use where installation space is limited.
Technical Data
Operating principle: double-acting.
Operating medium: filtered and dried air, oiled or not oiled.
Operating pressure: 1 to 10 bar.
Damping: flexible damping on both sides, adjustable.
Mounting position: arbitrary.
Position detection for proximity switch.
Pneumatic connection: DIN EN ISO 228/1.
Operating medium: filtered and dried air, oiled or not oiled.
Operating pressure: 1 to 10 bar.
Damping: flexible damping on both sides, adjustable.
Mounting position: arbitrary.
Position detection for proximity switch.
Pneumatic connection: DIN EN ISO 228/1.
Temperature range
-20 °C to +80 °C.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.